USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XVBC00 Picture

View all Harmony XVB 70 mm Tower Lights

Harmony XVB 70 mm Tower Lights - XVBC00

Accessories

Schneider Eletric XVBC00 Picture
View all Harmony XVB 70 mm Tower Lights
Harmony XVB 70 mm Tower Lights - XVBC00
Accessories

indicating blanc - 1/2" NPT conduit adaptor for customer supplied tubing

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    3.20 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XVB
    accessory / separate part designation
    1/2" NPT conduit adaptor for customer supplied tubing
    accessory / separate part type
    Adaptor
    accessory / separate part category
    Adaptation accessories
    accessory / separate part destination
    Beacons and indicator banks Ø 70 mm
    Complementary
    product weight
    0.04 lb(US) (0.02 kg)
    Ordering and shipping details
    Category
    22611 - XVB-STACKLIGHTS
    Discount Schedule
    XV
    GTIN
    00785901860488
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.20000000000000001
    Returnability
    Y
    Country of origin
    CZ
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 12/13/17
    Size 11 MB
    Digest 177 Sec. 19: Push Buttons and Operator Interface
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.