Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XUZX2002 Picture

Range: OsiSense XU

General purpose

XUZX2002

Schneider Eletric XUZX2002 Picture
Range: OsiSense XU

General purpose

XUZX2002

accessory for sensor - adaptor male ISO 16 - female ISO 20

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    4.70 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    accessory / separate part category
    Connection accessories
    accessory / separate part type
    Adaptor male ISO 16 - female ISO 20
    accessory / separate part destination
    Compact sensor
    Complementary
    product compatibility
    XUX.....T16
    product weight
    0.11 lb(US) (0.05 kg)
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    003389110171563
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.12
    Returnability
    N
    Country of origin
    ID
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions