USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XUZPC001 Picture

View all OsiSense XU

OsiSense XU - XUZPC001

Application

Schneider Eletric XUZPC001 Picture
View all OsiSense XU
OsiSense XU - XUZPC001
Application

cable flat black straight AWG26 Roll 20m

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    34.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    product or component type
    Cable
    Complementary
    type of cable
    Straight
    Flat
    AWG gauge
    AWG 26
    color
    Black
    cable packaging
    20 m roll
    quantity per set
    Set of 1
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    003389119626729
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.5
    Returnability
    Y
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.