Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XUZMSH10 Picture

Range: OsiSense XU

General purpose

XUZMSH10

Schneider Eletric XUZMSH10 Picture
Range: OsiSense XU

General purpose

XUZMSH10

accessory for sensor - XUM - horizontal diaphragm - Sn 3 m

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    4.50 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    accessory / separate part category
    Sensor accessories
    accessory / separate part type
    Diaphragm
    accessory / separate part designation
    Horizontal diaphragm
    accessory / separate part destination
    Miniature thru beam sensor
    sale per indivisible quantity
    2
    Complementary
    [Sn] nominal sensing distance
    9.84 ft (3 m)
    accessory dimension
    1 x 6.4 mm
    product weight
    0 lb(US) (0.002 kg)
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    003389119035279
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0
    Returnability
    N
    Country of origin
    JP
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions