Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XUZE04 Picture

Range: OsiSense XU

General purpose

XUZE04

Schneider Eletric XUZE04 Picture
Range: OsiSense XU

General purpose

XUZE04

fuse cartridge 5 x 20 - fast blow 0.4 A - without indication

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    12.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    accessory / separate part category
    Fuses
    accessory / separate part type
    Fast blow fuse
    accessory / separate part designation
    Cartridge fuse
    accessory / separate part destination
    Unprotected 2-wire AC/DC sensor
    sale per indivisible quantity
    10
    Complementary
    product compatibility
    XS
    XT
    Line Rated Current
    0.4 A
    fuse size
    5 x 20 mm
    fuse curve
    Fast blow
    local signalling
    Without
    product weight
    0 lb(US) (0.001 kg)
    Ordering and shipping details
    Category
    22499 - SENSORS ACCESSORIES
    Discount Schedule
    DS2
    GTIN
    003389110069549
    Nbr. of units in pkg.
    10
    Package weight(Lbs)
    0.02
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP) which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP) which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.