Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XUZB2030 Picture

Range: OsiSense XX

Accessories

XUZB2030

Schneider Eletric XUZB2030 Picture
Range: OsiSense XX

Accessories

XUZB2030

accessory for sensor - 3D fixing kit - bracket with ball-joint - Ø30mm

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    14.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    accessory / separate part category
    Mounting and fixing accessories
    accessory / separate part type
    Fixing bracket
    Complementary
    product compatibility
    XX6 diameter 30
    XX9 diameter 30
    protective cover
    Without
    product weight
    0.35 lb(US) (0.16 kg)
    Ordering and shipping details
    Category
    22499 - SENSORS ACCESSORIES
    Discount Schedule
    DS2
    GTIN
    00785901947240
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.41999999999999998
    Returnability
    N
    Country of origin
    ID
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP) which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP) which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    CAD
    Date
    Size
    Add to My Documents
    Rotating bracket for Ø 30
    Date 10/2/11
    Size 2.6 KB
    Date 10/2/11
    Size 16.3 KB
    Date 10/2/11
    Size 38.3 KB
    Date 10/2/11
    Size 3.7 KB
    Rotating bracket for Ø 30
    Date 9/30/11
    Size 3.6 KB
    Date 9/30/11
    Size 21.2 KB
    Date 9/30/11
    Size 50.2 KB
    Date 9/30/11
    Size 7.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions