Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XUZASY01B Picture

Range: OsiSense XU

General purpose

XUZASY01B

Schneider Eletric XUZASY01B Picture
Range: OsiSense XU

General purpose

XUZASY01B

accessory for sensors - XUY - fixing accessory for roller sensor - cylindrical Ø8

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    0.60 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    accessory / separate part category
    Mounting and fixing accessory
    accessory / separate part type
    Support
    product or component type
    Support
    accessory / separate part destination
    Photoelectric roller sensor
    material
    Plastic
    Complementary
    mounting support
    Adhesive frame
    product compatibility
    XUY roller sensor
    quantity per set
    Set of 20
    product weight
    0.04 lb(US) (0.02 kg)
    Ordering and shipping details
    Category
    22499 - SENSORS ACCESSORIES
    Discount Schedule
    DS2
    Nbr. of units in pkg.
    20
    Package weight(Lbs)
    0.02
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.