Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XUZASW001 Picture

Range: OsiSense XU

General purpose lasers

XUZASW001

Schneider Eletric XUZASW001 Picture
Range: OsiSense XU

General purpose lasers

XUZASW001

accessory for sensors - XUW - dovetail fixing clamp - 1 axe

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    58.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    accessory / separate part category
    Mounting and fixing accessory
    accessory / separate part type
    Fixing clamp
    product or component type
    Dovetail 1 axe
    accessory / separate part destination
    Vision sensor XUW
    material
    Metal
    Complementary
    product compatibility
    XUWSA06R
    XUWSA06W
    XUWSA12R
    XUWSA12W
    XUWAA06R
    XUWAA06W
    XUWAA12R
    XUWAA12W
    XUZLW001
    XUZLR001
    XUZSW003
    product weight
    0.03 lb(US) (0.014 kg)
    Ordering and shipping details
    Category
    22484 - XUW VISION SENSORS
    Discount Schedule
    DS2
    GTIN
    00785901092520
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    5.0000000000000003E-2
    Returnability
    Y
    Country of origin
    DE
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.