USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XUZASM001 Picture

View all OsiSense XU

OsiSense XU - XUZASM001

General purpose

Schneider Eletric XUZASM001 Picture
View all OsiSense XU
OsiSense XU - XUZASM001
General purpose

accessory for sensor - XUM - snout mounting dia 18mm hole - plastic

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    8.20 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    accessory / separate part category
    Mounting and fixing accessory
    accessory / separate part type
    Fixing kit
    product or component type
    Accessory for side panel
    accessory / separate part destination
    Miniature sensor
    material
    Plastic
    Complementary
    product compatibility
    XUM miniature sensor
    product weight
    0.03 lb(US) (0.015 kg)
    Ordering and shipping details
    Category
    22499 - SENSORS ACCESSORIES
    Discount Schedule
    DS2
    GTIN
    003389119078719
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.17000000000000001
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions