Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XUZASK004 Picture

Range: OsiSense XU

General purpose lasers

XUZASK004

Schneider Eletric XUZASK004 Picture
Range: OsiSense XU

General purpose lasers

XUZASK004

accessory for sensor - XUK laser + TOF - angle bracket fixing fine adjustable

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    110.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    accessory / separate part category
    Mounting and fixing accessory
    accessory / separate part type
    Fixing bracket
    product or component type
    Fixing bracket
    accessory / separate part destination
    50 x 50 mm compact sensor
    material
    Metal
    Complementary
    product compatibility
    XUK2LAKSMM12T
    XUK9LAPSMM12
    XUK5LAPSMM12
    XUK8LAPPNM12
    XUK2LAPSMM12R
    XUK8TAE1MM12
    XUK8TAE2MM12
    XUK8TAKDMM12
    XUK8TAKSMM12
    XUK9TAH2MM12
    product weight
    0.53 lb(US) (0.24 kg)
    Ordering and shipping details
    Category
    22499 - SENSORS ACCESSORIES
    Discount Schedule
    DS2
    GTIN
    00785901464709
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.27000000000000002
    Returnability
    Y
    Country of origin
    DE
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.