USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XUZASB001 Picture

View all OsiSense XU

OsiSense XU - XUZASB001

General purpose

Schneider Eletric XUZASB001 Picture
View all OsiSense XU
OsiSense XU - XUZASB001
General purpose

accessory for sensor - Ø18mm - flush mounting nut- stainless steel

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    19.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    accessory / separate part category
    Mounting and fixing accessory
    accessory / separate part type
    Fixing kit
    product or component type
    Accessory for side panel
    accessory / separate part destination
    Ø 18 mm sensor
    material
    Stainless steel
    Complementary
    product compatibility
    XUB cylindrical sensor
    product weight
    0.04 lb(US) (0.018 kg)
    Ordering and shipping details
    Category
    22499 - SENSORS ACCESSORIES
    Discount Schedule
    DS2
    GTIN
    003389119616812
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    4.0000000000000001E-2
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions