Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XUYPSCO929L2SP Picture

Range: OsiSense XU

General purpose lasers

XUYPSCO929L2SP

Schneider Eletric XUYPSCO929L2SP Picture
Range: OsiSense XU

General purpose lasers

XUYPSCO929L2SP

photo-electric sensor - XUY 929 - BGS - laser - Sn 110mm - 12..24VDC - M8

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    550.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    series name
    Application assembly
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUY
    sensor design
    Miniature
    detection system
    Diffuse with background suppression
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    PNP
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    1 male connector M8, 4 pins
    product specific application
    Monitoring of small parts on production machine
    Setting up of sensors
    emission
    Red LED, pulsed (class 2) conforming to IEC 825-1
    [Sn] nominal sensing distance
    0.03...0.11 m
    Complementary
    enclosure material
    ABS
    pulse frequency
    5 kHz
    spot diameter
    <= 0.03 in (0.7 mm)
    output type
    Solid state
    status LED
    1 LED (yellow) output state
    1 LED (green) supply on/dirty
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    supply voltage limits
    10...30 V DC
    switching capacity in mA
    100 mA (overload and short-circuit protection)
    switching frequency
    1000 Hz
    voltage drop
    <= 2.4 V (closed state)
    current consumption
    < 25 mA (no-load)
    delay response
    3 µs
    setting-up
    Using teach button or remote teaching
    product weight
    0.12 lb(US) (0.056 kg)
    Environment
    product certifications
    CE
    cULus
    ambient air temperature for operation
    -4...140 °F (-20...60 °C)
    ambient air temperature for storage
    -4...176 °F (-20...80 °C)
    immunity to ambient light
    5000 lux
    vibration resistance
    7 gn, amplitude = +/- 1.5 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP67 conforming to IEC 60529
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    00785901644668
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.12
    Returnability
    N
    Country of origin
    DE
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    2 elongated holes Ø 3.2 x 4.2
    (2)
    Transmitter optical axis
    (3)
    Receiver optical axis


  • Connections and Schema

    Wiring Schemes

    M8 connector


    1 :
    Brown
    2 :
    White
    3 :
    Blue
    4 :
    Black

    PNP output


    (+) BN :
    Brown
    WH :
    White
    (-) BU :
    Blue
    (Output) BK :
    Black
    (1)
    Connected to +: external teaching, connected to –: locking of functions
    (2)
    Output 100 mA max.