Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XUYPS2945S Picture

Range: OsiSense XU

General purpose

XUYPS2945S

Schneider Eletric XUYPS2945S Picture
Range: OsiSense XU

General purpose

XUYPS2945S

photo-electric sensor - XUY - BGS - 2 channels - Sn 600mm - 12..24VDC - cable 2m

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    425.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    series name
    Application material handling
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUY
    sensor design
    Compact
    detection system
    Diffuse with background suppression
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    4-wire
    discrete output type
    PNP and NPN
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    Cable
    cable length
    6.56 ft (2 m)
    product specific application
    2 channels triangulation
    Control of filling
    Detection of object on conveyor against reflective background
    emission
    Infrared LED, modulated
    [Sn] nominal sensing distance
    1.97...23.62 in (50...600 mm)
    Complementary
    enclosure material
    Glass impregnated nylon
    output type
    Solid state
    status LED
    1 LED (green) output state
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    supply voltage limits
    10...30 V DC
    switching capacity in mA
    100 mA (overload and short-circuit protection)
    switching frequency
    > 370 Hz
    voltage drop
    < 2 V (closed state)
    current consumption
    < 1.5 mA (no-load)
    delay response
    < 1.8 ms
    delay recovery
    < 1.8 ms
    product weight
    0.3 lb(US) (0.135 kg)
    Environment
    product certifications
    CE
    ambient air temperature for operation
    32...122 °F (0...50 °C)
    ambient air temperature for storage
    -4...140 °F (-20...60 °C)
    immunity to ambient light
    10000 lux with natural light
    1300 lux with incandescent bulb
    IP degree of protection
    IP65 conforming to IEC 60529
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    003389119007252
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.20000000000000001
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Optical axis


  • Mounting and Clearance

    Mounting and Clearance
    Two independent sensors with triangulation: A, B


    (1)
    Detected zones

    Immunity to reflection: A and B


    (1)
    Detected zones
    (2)
    Mirror

    Detection of contrasting objects: A or B


    (1)
    Detected zones

    Monitoring of distance: A xor B


    (1)
    Detected zones


  • Connections and Schema

    Wiring Schemes and Outputs
    Two Independent Sensors with Triangulation: A, B

    NO Output


    NC Output


    BN :
    Brown
    BU :
    Blue
    BK :
    Black
    WH :
    White
    (1)
    Zone A output
    (2)
    Zone B output

    Immunity to Reflection: A and B

    Without Time Delay

    NO Output


    NC Output


    BN :
    Brown
    BU :
    Blue
    BK :
    Black
    WH :
    White
    (1)
    Output

    With 40 ms Time Delay

    NO Output


    NC Output


    BN :
    Brown
    BU :
    Blue
    BK :
    Black
    WH :
    White
    (1)
    Output

    Detection of Contrasting Objects: A or B

    NO Output


    NC Output


    BN :
    Brown
    BU :
    Blue
    BK :
    Black
    WH :
    White
    (1)
    Output

    Monitoring of Distance: A or B

    Without Time Delay

    NO Output


    NC Output


    BN :
    Brown
    BU :
    Blue
    BK :
    Black
    WH :
    White
    (1)
    Output

    With 40 ms Time Delay

    NO Output


    NC Output


    BN :
    Brown
    BU :
    Blue
    BK :
    Black
    WH :
    White
    (1)
    Output


  • Performance Curves

    Detection Curves


    1 :
    Black 6%
    2 :
    Grey 18% - Distance (mm) set on 92% (Kodak 1527795)