Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XUYPS1LCO965S Picture

Range: OsiSense XU

General purpose lasers

XUYPS1LCO965S

Schneider Eletric XUYPS1LCO965S Picture
Range: OsiSense XU

General purpose lasers

XUYPS1LCO965S

photoelectric sensor - XUY - BGS - laser - Sn 300 mm - 12..24VDC - M8

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    708.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    series name
    Application, materials handling
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUY
    sensor design
    Compact
    detection system
    Diffuse with background suppression
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    4-wire
    discrete output type
    PNP and NPN
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    1 male connector M8, 4 pins
    product specific application
    Control of level
    Detection of components on a printed circuit
    Monitoring for crack on a component
    Monitoring of small parts on production machine
    Suppression of a background
    emission
    Red laser, pulsed (class 2), wavelength: 2.6575E-05 in (675 nm)
    [Sn] nominal sensing distance
    1.97...11.81 in (50...300 mm)
    Complementary
    enclosure material
    Glass impregnated nylon
    lens material
    PMMA
    spot diameter
    0 in (0 mm) manual adjustment
    minimum object diameter for detection
    0.02 in (0.5 mm)
    output type
    Solid state
    status LED
    1 LED (green) output state
    1 LED (red) time delay active
    1 LED (none) NC function
    1 LED (red) NO function
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    supply voltage limits
    10...30 V DC
    switching capacity in mA
    100 mA (overload and short-circuit protection)
    switching frequency
    > 5 kHz
    voltage drop
    < 2 V (closed state)
    current consumption
    35 mA
    delay response
    40 ms output circuit depending on wiring
    delay recovery
    150 µs
    setting-up
    Manual adjustment of focusing
    product weight
    0.18 lb(US) (0.081 kg)
    Environment
    product certifications
    CE
    cULus
    ambient air temperature for operation
    32...122 °F (0...50 °C)
    ambient air temperature for storage
    -4...140 °F (-20...60 °C)
    immunity to ambient light
    10000 lux with natural light
    500 lux with incandescent bulb
    IP degree of protection
    IP65 conforming to IEC 60529
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    003389119007276
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.17999999999999999
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Optical axis of laser


  • Connections and Schema

    Wiring Schemes
    M8 Connector


    1 :
    Brown
    2 :
    White
    3 :
    Blue
    4 :
    Black

    NO Function

    Without time delay


    With 40 ms time delay


    BN :
    Brown
    WH :
    White
    BU :
    Blue
    BK :
    Black
    (1)
    Output

    NC Function

    Without time delay


    With 40 ms time delay


    BN :
    Brown
    WH :
    White
    BU :
    Blue
    BK :
    Black
    (1)
    Output