Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XUYPCO925L1ANSP Picture

Range: OsiSense XU

General purpose lasers

XUYPCO925L1ANSP

Schneider Eletric XUYPCO925L1ANSP Picture
Range: OsiSense XU

General purpose lasers

XUYPCO925L1ANSP

photo-electric sensor - XUY - diffuse - analog laser - Sn 60mm - 12..24VDC - M12

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    1589.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    series name
    Application material handling
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUY
    sensor design
    Compact 50 x 50
    detection system
    Diffuse
    material
    Plastic
    supply circuit type
    DC
    wiring technique
    4-wire
    analogue output range
    0...10 V
    electrical connection
    1 male connector M12, 4 pins
    product specific application
    Measuring thickness of mechanical parts
    Position control of robot arm
    emission
    Red laser, pulsed (class 1), wavelength: 650 nm conforming to IEC 825-1
    [Sn] nominal sensing distance
    1.57...2.36 in (40...60 mm)
    Complementary
    enclosure material
    ABS, anti-shock
    pulse frequency
    6 kHz
    linearity
    < 1 %
    spot diameter
    0.04 in (1 mm) at 50 mm
    spot dimension
    Ø 1 mm at 50 mm
    resolution
    7 µm
    status LED
    1 LED (green) supply on
    1 LED (red) dirty
    [Us] rated supply voltage
    24 V DC with reverse polarity protection
    supply voltage limits
    18...28 V DC
    switching capacity in mA
    3 mA (overload and short-circuit protection)
    switching frequency
    < 40 Hz
    voltage drop
    <= 2.4 V (closed state)
    current consumption
    35 mA (no-load)
    delay response
    30 ms output circuit
    setting-up
    Parametering by buttons
    product weight
    0.13 lb(US) (0.057 kg)
    Environment
    product certifications
    CE
    ambient air temperature for operation
    32...113 °F (0...45 °C)
    ambient air temperature for storage
    -4...140 °F (-20...60 °C)
    immunity to ambient light
    5000 lux with natural light
    vibration resistance
    7 gn, amplitude = +/- 1.5 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP67 conforming to IEC 60529
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    003389119009812
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.13
    Returnability
    N
    Country of origin
    DE
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP) which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP) which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    2 elongated holes Ø 4.3 x 4
    (2)
    Transmitter optical axis
    (3)
    Receiver optical axis


  • Connections and Schema

    Wiring Schemes

    M12


    1 :
    Brown
    2 :
    White
    3 :
    Blue
    4 :
    Black

    PNP Output


    (+) BN :
    Brown
    WH :
    White
    (-) BU :
    Blue
    BK :
    Black
    (1)
    Shielding

    NOTE: Shielded cable recommended


  • Performance Curves

    Adjustment Curves