Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XUYFVPTL101 Picture

Range: OsiSense XU

Optic fiber

XUYFVPTL101

Schneider Eletric XUYFVPTL101 Picture
Range: OsiSense XU

Optic fiber

XUYFVPTL101

glass fibre optic for sensor - diffuse - lateral - High temp - 1m - Sn80mm

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    228.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    sensor name
    XUY
    sensor design
    Fiber design
    sheath type
    High temperature
    [Sn] nominal sensing distance
    3.15 in (80 mm) XUYAFV
    end fitting type
    Lateral with nickel plated brass, M4 x 0.7
    Complementary
    electronic sensor type
    Photo-electric sensor
    optic fiber material
    50 µ glass
    sheath material
    Flexible stainless steel
    detection system
    Diffuse
    optic fiber length
    3.28 ft (1 m)
    minimum bending radius
    1.18 in (30 mm)
    head mounting
    M4 x 0.7
    Environment
    ambient air temperature for operation
    -13...392 °F (-25...200 °C)
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    003389119007887
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.11
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.