USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric XUYFVPML201 Picture
Discontinued

Schneider Eletric XUYFVPML201 Picture
Discontinued

glass fibre optic for sensor - diffuse - lateral - metal - 2m - Sn80mm

Show more characteristics >
XUYFVPML201  has not been replaced. Please contact your customer care center for more information.
  • Price
    236.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    sensor name
    XUY
    sensor design
    Fiber design
    sheath type
    Metal reinforced
    [Sn] nominal sensing distance
    3.15 in (80 mm) XUYAFV
    end fitting type
    Lateral with nickel plated brass, M4 x 0.7
    Complementary
    electronic sensor type
    Photo-electric sensor
    optic fiber material
    50 µ glass
    sheath material
    Spiraled metal + polyolefine
    detection system
    Diffuse
    optic fiber length
    6.56 ft (2 m)
    minimum bending radius
    0.79 in (20 mm)
    head mounting
    M4 x 0.7
    Environment
    ambient air temperature for operation
    -13...248 °F (-25...120 °C)
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    003389119007795
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.20000000000000001
    Returnability
    N
    Country of origin
    FR
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XUYFVPML201: glass fibre optic for sensor - diffuse - lateral - metal - 2m - Sn80mm (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.