USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XUYFPUCF61 Picture
Discontinued

Schneider Eletric XUYFPUCF61 Picture
Discontinued

plastic fibre optic for sensor - diffuse - color - multistrand - 0.6m - Sn18mm

Show more characteristics >
XUYFPUCF61  has not been replaced. Please contact your customer care center for more information.
  • Price
    256.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    accessory / separate part designation
    Fibre optic
    accessory / separate part type
    Fiber optic
    accessory / separate part category
    Sensor accessories
    accessory / separate part destination
    XUY photoelectric colour detection sensor
    Complementary
    product compatibility
    XUYLC2001
    XUYLC2004
    detection system
    Reflex
    [Sn] nominal sensing distance
    0.71 in (18 mm)
    optic fiber length
    1.97 ft (0.6 m)
    external diameter
    0.31 in (8 mm)
    head mounting
    M18 x 100
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    003389119008914
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.11
    Returnability
    N
    Country of origin
    FR
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    CAD
    Date
    Size
    Add to My Documents
    CAD files for XUYFPUCF61: Photo-electric sensors OsiSense XU optical fiber plastic diffuse color (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.