USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

plastic fibre optic - for diffuse XUY photoelectric sensor Sn 10 mm - 2 m

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    96.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    accessory / separate part designation
    Plastic fibre optic
    accessory / separate part type
    Fiber optic
    accessory / separate part category
    Sensor accessories
    accessory / separate part destination
    XUY photoelectric sensor
    Complementary
    product compatibility
    XUYAF400
    XUYAFCLARYS
    XUYAFP946S
    XUYAFP954R
    XUYAFP966S
    XUYAFP989S
    detection system
    Diffuse
    [Sn] nominal sensing distance
    0.39 in (10 mm)
    diameter
    0.04 in (1 mm)
    optic fiber length
    6.56 ft (2 m)
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    003389119008501
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.20000000000000001
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.