USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

plastic fibre optic for sensor - diffuse - color - 0.6m - Sn18mm

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    201.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    accessory / separate part designation
    Fibre optic
    accessory / separate part type
    Fiber optic
    accessory / separate part category
    Sensor accessories
    accessory / separate part destination
    XUY photoelectric colour detection sensor
    additional information
    Thin reading
    Complementary
    product compatibility
    XUYLC2001
    XUYLC2004
    [Sn] nominal sensing distance
    0.71 in (18 mm)
    optic fiber length
    1.97 ft (0.6 m)
    external diameter
    0.31 in (8 mm)
    head mounting
    M18 x 100
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    003389119008884
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    4.0000000000000001E-2
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    CAD
    Date
    Size
    Add to My Documents
    CAD files for XUYFPCF61: Photo-electric sensors OsiSense XU optical fiber plastic diffuse color (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.