Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XUYDCFCO966S Picture

View all OsiSense XU

OsiSense XU - XUYDCFCO966S

Application

Schneider Eletric XUYDCFCO966S Picture
View all OsiSense XU

OsiSense XU - XUYDCFCO966S

Application

photoelectric sensor - XUY - M8 connector - Sn 4 mm - discrete solid state

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    304.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    series name
    Application packaging
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUY
    sensor design
    Fiber design
    detection system
    Diffuse
    emission
    White LED (450 - 650 nm)
    [Sn] nominal sensing distance
    0.71 in (18 mm) with fiber optic XUYFPDC61/101
    0.16 in (4 mm) with fiber optic XUYFPDCM861/M8101
    material
    Plastic
    switching frequency
    < 20 kHz
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    4-wire
    discrete output type
    PNP and NPN
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    1 male connector M8, 4 pins
    Complementary
    enclosure material
    Polyamide
    lens material
    Polyamide
    pulse frequency
    40 kHz
    spot diameter
    0.06 in (1.5 mm)
    depth of field
    - 3...1 mm with fiber optic XUYFPDC61/101
    - 5...7 mm with fiber optic XUYFPDC61/101
    +/- 1 mm with fiber optic XUYFPDCM861/M8101
    output type
    Solid state
    status LED
    1 LED output state indication
    [Us] rated supply voltage
    24 V DC with reverse polarity protection
    supply voltage limits
    10...30 V DC
    voltage state 0 guaranteed
    < 1.4 V
    voltage state 1 guaranteed
    > 3 V
    switching capacity in mA
    100 mA (overload and short-circuit protection)
    voltage drop
    < 2 V (closed state)
    current consumption
    50 mA
    delay response
    25 µs
    delay recovery
    25 µs
    setting-up
    With sensitivity adjustment
    product weight
    0.1 lb(US) (0.047 kg)
    Environment
    product certifications
    CE
    cULus
    ambient air temperature for operation
    32...104 °F (0...40 °C)
    ambient air temperature for storage
    -4...176 °F (-20...80 °C)
    immunity to ambient light
    10000 lux with natural light
    20000 lux with incandescent bulb
    IP degree of protection
    IP65 conforming to IEC 60529
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    003389119009966
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.10000000000000001
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Sensors Dimensions


    Fibres Dimensions (To be Ordered Separately)


    (1)
    The ring indicates that the fibre is transmitting
    (2)
    Bend radius: 15 mm
    (3)
    2 nuts included with fibre optic


  • Mounting and Clearance

    Mounting and Clearance

    Mounting on 35 mm rail



  • Connections and Schema

    Wiring Schemes
    Scheme


    1 :
    Brown
    2 :
    White
    3 :
    Blue
    4 :
    Black


    BN :
    Brown
    WH :
    White
    BU :
    Blue
    BK :
    Black
    (1)
    High level on fi rst shade "taught"
    NC :
    Not connected