Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XUYAFLCO966S Picture

View all OsiSense XU

OsiSense XU - XUYAFLCO966S

Application

Schneider Eletric XUYAFLCO966S Picture
View all OsiSense XU
OsiSense XU - XUYAFLCO966S
Application

photo-electric sensor - XUY - ampli for fibre - illumination - 12..24VDC - M8

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    437.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    series name
    Application assembly
    electronic sensor type
    Photo-electric sensor
    product specific application
    Testing car headlights on production line
    Verifying operation of indicator lights on electrical appliances
    sensor name
    XUY
    sensor design
    Fiber design
    material
    Plastic
    detection system
    Diffuse
    [Sn] nominal sensing distance
    0 in (0 mm) depending on plastic fibres diameter 2.2 mm used
    wiring technique
    4-wire
    type of output signal
    Discrete
    Complementary
    enclosure material
    Polycarbonate
    output type
    Solid state
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    1 male connector M8, 4 pins
    status LED
    1 LED (red) limit of detection
    1 LED (red) time delay active
    1 LED (green) output signal
    supply circuit type
    DC
    [Us] rated supply voltage
    24 V DC with reverse polarity protection
    supply voltage limits
    10...30 V DC
    voltage state 0 guaranteed
    < 1.4 V
    voltage state 1 guaranteed
    > 3 V
    switching capacity in mA
    100 mA (overload and short-circuit protection)
    switching frequency
    < 5 Hz
    voltage drop
    < 2 V (closed state)
    current consumption
    < 40 mA
    time delay range
    0...5 s adjustment increments delay
    delay response
    < 100 ms
    delay recovery
    < 100 ms
    setting-up
    With sensitivity adjustment
    product weight
    0.12 lb(US) (0.054 kg)
    Environment
    product certifications
    CE
    ambient air temperature for operation
    32...140 °F (0...60 °C)
    ambient air temperature for storage
    -4...176 °F (-20...80 °C)
    IP degree of protection
    IP65 conforming to IEC 60529
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    003389119010177
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.12
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Ø 2.2 mm plastic fibre optic


  • Mounting and Clearance

    Mounting and Clearance

    Mounting on 35 mm rail



  • Connections and Schema

    Wiring Schemes

    M8 Connector


    1 :
    Brown
    2 :
    White
    3 :
    Blue
    4 :
    Black

    Scheme


    BN :
    Brown
    WH :
    White
    BU :
    Blue
    BK :
    Black
    (1)
    Remote teaching. If not used: connect to +