USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Class 9998 & 9999 Control Accessories
Schneider Eletric XUY762N4HL2 Picture
Discontinued

XUY762N4HL2

Schneider Eletric XUY762N4HL2 Picture
Discontinued
XUY762N4HL2

XUY RCS 762MM HEX 2M CBL

Show more characteristics
XUY762N4HL2XUY762N4HL2  has not been replaced. Please contact your customer care center for more information.
  • Price*
    168.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    22481-SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    03389119079464
    Package weight(Lbs)
    2.20 lb(US) (1.000 kg)
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /