Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XUY422BT4HL2 Picture
Discontinued

View all Class 9998 & 9999 Control Accessories

Class 9998 & 9999 Control Accessories - XUY422BT4HL2

Sensor Products

Schneider Eletric XUY422BT4HL2 Picture
Discontinued
View all Class 9998 & 9999 Control Accessories

Class 9998 & 9999 Control Accessories - XUY422BT4HL2

Sensor Products

photo-electric sensor - XUY 422 - 12..24VDC - cable

Show more characteristics >
XUY422BT4HL2  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    170.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    series name
    Application
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUY
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    4-wire
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    Cable
    Complementary
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    voltage drop
    < 2 V at 100 mA (closed state)
    <= 1 V at 10 mA (closed state)
    Environment
    product certifications
    CE
    cULus
    ambient air temperature for operation
    32...122 °F (0...50 °C)
    ambient air temperature for storage
    -4...176 °F (-20...80 °C)
    Ordering and shipping details
    Category
    22482 - ROLLER CONVEYOR SENSORS
    Discount Schedule
    DS2
    GTIN
    003389119612302
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.45
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.