Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XUY250NC2H03M8 Picture

View all OsiSense XU

OsiSense XU - XUY250NC2H03M8

Application

Schneider Eletric XUY250NC2H03M8 Picture
View all OsiSense XU
OsiSense XU - XUY250NC2H03M8
Application

Roller Sensor for Conveyor 250 MM N2- ES108 IP50 Hex Fix Cable 30cm- connect M8

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    132.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    series name
    Application
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUY
    sensor design
    Roller sensor
    detection system
    Diffuse
    material
    Metal
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    PNP or NPN
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    1 remote male connector M8, 4 pins
    cable length
    0.98 ft (0.3 m)
    product specific application
    Conveyor system
    emission
    Infrared
    [Sn] nominal sensing distance
    0.33 ft (0.1 m) diffuse
    Complementary
    enclosure material
    Aluminium
    lens material
    Polycarbonate
    cover material
    PVC
    pulse frequency
    1 kHz
    output type
    Solid state
    status LED
    1 LED color: yellow output signal
    [Us] rated supply voltage
    24 V DC with reverse polarity protection
    supply voltage limits
    18...30 V DC
    switching capacity in mA
    100 mA (overload and short-circuit protection)
    switching frequency
    500 Hz
    voltage drop
    < 2 V at 100 mA (closed state)
    current consumption
    < 35 mA (no-load)
    delay response
    1 ms
    diameter
    0.47 in (12 mm)
    length
    9.84 in (250 mm)
    product weight
    0.1 lb(US) (0.045 kg)
    Environment
    product certifications
    CCSAus
    CE
    ambient air temperature for operation
    14...131 °F (-10...55 °C)
    ambient air temperature for storage
    -4...176 °F (-20...80 °C)
    IP degree of protection
    IP50 conforming to IEC 60529
    Ordering and shipping details
    Category
    22490 - SENSORS-ULTRASONIC (XX5,6)
    Discount Schedule
    DS2
    GTIN
    003389119622998
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    8.9999999999999997E-2
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    Dimensions in mm

    A

    B

    ES

    250

    29

    108

    Dimensions in in.

    A

    B

    ES

    9.84

    1.14

    4.25


  • Mounting and Clearance

    Mounting
    Mounting on the Sides Hexagonal Supports (2 of Each Support are Supplied with the Sensor)


    Mounting Underneath (Brackets, Screws and Nuts not Supplied)


    Mounting Precautions

    Recommended mounting


    (1)
    Sn ≤ 100 mm

    Not recommended



  • Connections and Schema

    Wiring Schemes
    M12 Connector


    1 :
    Brown
    2 :
    White (disconnected)
    3 :
    Blue
    4 :
    Black

    PNP, NO Output


    BN :
    Brown
    BU :
    Blue
    BK :
    Black

    PNP, NC Output


    BN :
    Brown
    BU :
    Blue
    BK :
    Black

    NPN, NC Output


    BN :
    Brown
    BU :
    Blue
    BK :
    Black

    NPN, NO Output


    BN :
    Brown
    BU :
    Blue
    BK :
    Black


  • Performance Curves

    Detection Curves
    Conveyor Axis - Load Running Direction


    (1)
    Black 6%
    (2)
    White 92%
    (x)
    Distance between the target and the optical axis in mm
    (y)
    Distance between the target and the sensor in mm

    Roller Axis - Direction at Right-angles to Load Running


    (1)
    Black 6%
    (2)
    White 92%
    (x)
    Distance between the target and the optical axis in mm
    (y)
    Distance between the target and the sensor in mm