USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XUX9ARCNT16 Picture

View all OsiSense XU

OsiSense XU - XUX9ARCNT16

General purpose

Schneider Eletric XUX9ARCNT16 Picture
View all OsiSense XU
OsiSense XU - XUX9ARCNT16
General purpose

photo-electric sensor - XUX - polarised - Sn 11m - 24..240VAC/DC - terminals

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    128.00 USD
Add to My Products Add to My Products

  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUX
    sensor design
    Compact 92 x 71
    detection system
    Polarised reflex
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    AC/DC
    wiring technique
    5-wire
    discrete output function
    1 C/O
    electrical connection
    Screw-clamp terminals, 1 x 1.5 mm² or 1 x 0.75 mm² with adaptor
    product specific application
    -
    emission
    Red polarised reflex
    [Sn] nominal sensing distance
    36.09 ft (11 m) polarised reflex need reflector XUZC50
    Complementary
    enclosure material
    PBT
    lens material
    PMMA
    maximum sensing distance
    49.21 ft (15 m) polarised reflex
    output type
    Relay
    cable entry
    1 entry for M16 x 1.5 cable gland, cable outer diameter: 0.28...0.39 in (7...10 mm)
    status LED
    1 LED (green) supply
    1 LED (red) instability
    1 LED (yellow) output state
    [Us] rated supply voltage
    24...240 V AC/DC
    supply voltage limits
    20...264 V AC
    switching capacity in mA
    0.5 A (cos φ = 0.4 for 0.5 million cycles at 1 operating cycle per second at 250 V)
    3 A (cos φ = 1 for 0.5 million cycles at 1 operating cycle per second at 250 V)
    switching frequency
    <= 20 Hz
    voltage drop
    <= 1.5 V (closed state)
    current consumption
    <= 35 mA (no-load)
    power consumption in W
    2 W AC/DC
    delay first up
    < 60 ms
    delay response
    < 25 ms
    delay recovery
    < 25 ms
    setting-up
    Sensitivity adjustment
    electrical durability
    500000 cycles, cos φ = 0.4, 60 cyc/mn at 250 V
    500000 cycles, cos φ = 1, 60 cyc/mn at 250 V
    depth
    3.03 in (77 mm)
    height
    3.62 in (92 mm)
    width
    1.22 in (31 mm)
    product weight
    0.44 lb(US) (0.2 kg)
    Environment
    product certifications
    CE
    CSA
    UL
    ambient air temperature for operation
    -13...131 °F (-25...55 °C)
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    vibration resistance
    7 gn, amplitude = +/- 1.5 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP65 double insulation conforming to IEC 60529
    IP67 double insulation conforming to IEC 60529
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    00785901582328
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.44
    Returnability
    Y
    Country of origin
    ID
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Chinese
    Catalog
    Date
    Size
    Add to My Documents
    Digest Catalog 20: Electronic Sensors and Machine Cabling (Version 1.8)
    CAD
    Date
    Size
    Add to My Documents
    CAD files for XUX9ARCNT16: Photo-electric sensors OsiSense XU, compact 92X71, reflex polarised, terminals (Version 1.0)
    PHOTOELECTRIC SENSOR COMPACT XUX (Version 1.0)
    Date 1/15/18
    Size 395.2 KB
    Certificate
    Date
    Size
    Add to My Documents
    XUX... photoelectric proximity switches - CSA certificate of compliance (Version 1.0)
    XU... photoelectric proximity switches - UL certification record (Version 1.0)
    XUX... photoelectric proximity switches (made in Indonesia) - Certificate for China compulsory product certification (Version 1.0)
    XUX... photoelectric proximity switches (made in France) - Certificate for China compulsory product certification (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Elongated hole Ø 5.5 x 7
    (2)
    Elongated hole Ø 5.5 x 9
    (3)
    Ø 5.5 hole


  • Connections and Schema

    Wiring Schemes
    Relay Output AC/DC

    Terminals

    1

    AC/DC

    2

    AC/DC

    3

    NO

    4

    Relay common

    5

    NC


  • Performance Curves

    Detection Curves


    With reflector XUZC50