Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XUX8AKSAM12 Picture

View all OsiSense XU

OsiSense XU - XUX8AKSAM12

General purpose

Schneider Eletric XUX8AKSAM12 Picture
View all OsiSense XU

OsiSense XU - XUX8AKSAM12

General purpose

photo-electric sensor - XUX - BGS - Sn 2m - 12..24VDC - M12

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    200.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUX
    sensor design
    Compact 92 x 71
    detection system
    Diffuse with background suppression
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    PNP or NPN
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    1 male connector M12, 4 pins
    product specific application
    Long sensing distance with high accuracy
    emission
    Infrared
    [Sn] nominal sensing distance
    6.56 ft (2 m)
    Complementary
    enclosure material
    PC
    lens material
    PMMA
    output type
    Solid state
    status LED
    1 LED (green) supply on
    1 LED (red) instability
    1 LED (yellow) output state
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    supply voltage limits
    10...36 V DC
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    switching frequency
    150 Hz
    voltage drop
    <= 1.5 V (closed state)
    current consumption
    35 mA (no-load)
    delay first up
    < 200 ms
    delay response
    < 3.5 ms
    delay recovery
    < 2.5 ms
    product weight
    0.44 lb(US) (0.2 kg)
    Environment
    product certifications
    CE
    CSA
    UL
    ambient air temperature for operation
    -13...131 °F (-25...55 °C)
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    vibration resistance
    7 gn (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    10 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP30 (with cover open) conforming to IEC 60529
    IP65 (double insulation) conforming to IEC 60529
    IP67 (double insulation) conforming to IEC 60529
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    00785901736271
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.41999999999999998
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Elongated hole Ø 5.5 x 7
    (2)
    Elongated hole Ø 5.5 x 9
    (3)
    Ø 5.5 hole


  • Mounting and Clearance

    Mounting and Clearance
    Possible Orientation of Elbowed Connector (Rear View)



  • Connections and Schema

    Wiring Schemes
    M12 Connector


    PNP/NPN DC

    M12

    Terminals

    1

    1

    +

    3

    2

    -

    4

    3

    Output

    2

    4

    Alarm inactive


  • Performance Curves

    Detection Curves
    Variation of Usable Sensing Distance Su

    Teach Mode at Minimum


    Teach Mode at Maximum


    A-B :
    Object reflection coefficient
    (1)
    Black 6%
    (2)
    Grey 18%
    (3)
    White 90%
    (4)
    Sensing range
    (5)
    Non sensing zone (matt surfaces)

    Detection Curves


    1 :
    White 90%
    2 :
    Grey 18%
    (Y)
    Detection lobe (cm)
    (X)
    Object distance (m)

    Object 10 x 10 cm

    Relative Difference in Sensing Distances According to Object Colour


    1 :
    White 90%
    2 :
    Grey 18%
    3 :
    Black 6%
    (Y)
    Relative error (%)
    (X)
    Object distance (m)

    Object 10 x 10 cm