USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Protective screen 495 mm for safety light curtains

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    65.68 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Preventa Safety detection
    accessory / separate part category
    Protection accessories
    accessory / separate part type
    Protective screen
    product compatibility
    XUSL.E...46
    accessory / separate part destination
    Safety light curtain type 2
    Safety light curtain type 4
    height
    19.49 in (495 mm)
    quantity per set
    Set of 4
    Complementary
    material
    Polycarbonate
    sensing distance reduction coefficient
    0.97 Sn
    product weight
    0.44 lb(US) (0.2 kg)
    Environment
    resistance to chemical agents
    Resistant alkalis
    Resistant aqueous solutions
    Resistant detergents and cleaners
    Resistant to inorganic diluted acids
    ambient air temperature for operation
    14...131 °F (-10...55 °C)
    14...131 °F
    ambient air temperature for storage
    -13...158 °F (-25...70 °C)
    -13...158 °F
    Ordering and shipping details
    Category
    22455 - LIGHT CURTAINS - XUSL
    Discount Schedule
    DS2
    GTIN
    003389119619288
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.01
    Returnability
    N
    Country of origin
    IT
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD files for XUSZWPE045: Safety light curtains Preventa XUS, Accessories, Protective covers (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 3/6/19
    Size 0
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 3/6/19
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Mounting and Clearance

    Mounting and Clearance
    Various Stages in the Protective Screen Assembly


    (1)
    Depending on the length