USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Column with mirror 1970 mm for safety light curtains - Hp = 1810 mm

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    1,189.61 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Preventa Safety detection
    accessory / separate part category
    Mounting and fixing accessories
    accessory / separate part type
    Fixing column
    offer type
    With mirror
    product compatibility
    XUSL.E...136 to XUSL.E...181
    accessory / separate part destination
    Safety light curtain type 2
    Safety light curtain type 4
    Complementary
    ambient air temperature for operation
    14...122 °F (-10...50 °C)
    14...121 °F
    ambient air temperature for storage
    -13...158 °F (-25...70 °C)
    -13...158 °F
    column height
    77.56 in (1970 mm)
    height protected
    71.26 in (1810 mm)
    product weight
    19.84 lb(US) (9 kg)
    Ordering and shipping details
    Category
    22455 - LIGHT CURTAINS - XUSL
    Discount Schedule
    DS2
    GTIN
    003389119619189
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.01
    Returnability
    N
    Country of origin
    IT
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD files for XUSZMF202: Safety light curtains Preventa XUS, Accessories, Columns with Mirrors (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions

    With XUSZFB2


    With XUSZFB1