USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Mirrors for safety light curtains with fastening systems 1060 mm - Hp = 910 mm

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    554.17 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Preventa Safety detection
    accessory / separate part category
    Adaptation accessories
    accessory / separate part type
    90° mirror adaptor
    product compatibility
    XUSL.E...91 with 3 beams
    accessory / separate part destination
    Safety light curtain type 2
    Safety light curtain type 4
    material
    Glass
    height protected
    35.83 in (910 mm)
    mirror height
    41.73 in (1060 mm)
    Complementary
    sensing distance reduction coefficient
    0.85 Sn
    product weight
    7.28 lb(US) (3.3 kg)
    Ordering and shipping details
    Category
    22455 - LIGHT CURTAINS - XUSL
    Discount Schedule
    DS2
    GTIN
    003389119618809
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.01
    Returnability
    N
    Country of origin
    IT
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD files for XUSZMD091: Safety light curtains Preventa XUS, Accessories, Deflective Mirrors (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions