USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XUSLZWB1200 Picture
Discontinued

Schneider Eletric XUSLZWB1200 Picture
Discontinued

lexan protective covers for transmitter-receiver pair - 1230 mm

Show more characteristics >
XUSLZWB1200  has not been replaced. Please contact your customer care center for more information.
  • Price
    351.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Preventa Safety detection
    accessory / separate part category
    Protection accessories
    accessory / separate part type
    Protective cover
    accessory / separate part designation
    Lexan protective covers for transmitter-receiver pair
    product compatibility
    XUSLB...1200
    XUSLDM...1200
    accessory / separate part destination
    Safety light curtain type 4
    height
    48.43 in (1230 mm)
    quantity per set
    Set of 2
    Complementary
    material
    Lexan
    sensing distance reduction coefficient
    0.91 Sn
    product weight
    2442.72 lb(US) (1108 kg)
    Environment
    resistance to chemical agents
    Acids
    Aliphatic hydrocarbons
    Limited resistant against alcohols
    Limited resistant against alkalis
    Limited resistant against greases and oil
    Limited resistant against detergents and cleaners
    Not resistant against amines
    Not resistant against esters
    Not resistant against ketones
    Not resistant against aromatic hydrocarbons
    Not resistant against halogenated hydrocarbons
    Not resistant against detergents and cleaners containing alkaline products
    Not resistant against silicone oils and greases containing alkaline products
    Limited resistant against silicone oils and greases without alkaline products
    ambient air temperature for operation
    32...131 °F (0...55 °C)
    ambient air temperature for storage
    -13...158 °F (-25...70 °C)
    Ordering and shipping details
    Category
    22455 - LIGHT CURTAINS - XUSL
    Discount Schedule
    DS2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    22.109999999999999
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.