USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Preventa XU
Schneider Eletric XUSLZ610 Picture
Discontinued

XUSLZ610

Schneider Eletric XUSLZ610 Picture
Discontinued
XUSLZ610

protective cover - M8 connection protection cap

Show more characteristics
Commercial status
Discontinued on 31 March 2015
End-of-service on 31 March 2015
XUSLZ610XUSLZ610  has not been replaced. Please contact your customer care center for more information.
  • Price*
    40.90 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    accessory / separate part category
    Protection accessories
    accessory / separate part type
    Protective cover
    quantity per set
    Set of 2
    Complementary
    material
    Lexan
    Environment
    resistance to chemical agents
    Limited resistant against alkalis
    Acids
    Not resistant against detergents and cleaners containing alkaline products
    Limited resistant against detergents and cleaners
    Not resistant against esters
    Not resistant against amines
    Limited resistant against greases and oil
    Not resistant against silicone oils and greases containing alkaline products
    Not resistant against halogenated hydrocarbons
    Limited resistant against alcohols
    Aliphatic hydrocarbons
    Not resistant against ketones
    Not resistant against aromatic hydrocarbons
    Limited resistant against silicone oils and greases without alkaline products
    ambient air temperature for operation
    32…131 °F (0…55 °C)
    ambient air temperature for storage
    -13…158 °F (-25…70 °C)
    Ordering and shipping details
    Category
    22455-LIGHT CURTAINS - XUSL
    Discount Schedule
    DS2
    GTIN
    03389119033466
    Package weight(Lbs)
    0.02 lb(US) (0.008 kg)
    Returnability
    No
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /