Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XUSLZ228 Picture
Discontinued

Range: Preventa XU

Accessories

XUSLZ228

Schneider Eletric XUSLZ228 Picture
Discontinued
Range: Preventa XU

Accessories

XUSLZ228

fixing bracket - for XUSLB - type 4 light curtain

Show more characteristics >
XUSLZ228  has not been replaced. Please contact your customer care center for more information.
  • Price
    65.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Preventa Safety detection
    accessory / separate part category
    Mounting and fixing accessories
    accessory / separate part type
    Fixing kit
    product compatibility
    XUSLB
    XUSLD
    accessory / separate part designation
    Fixing bracket
    accessory / separate part destination
    Type 4 light curtain
    Complementary
    kit composition
    2 bracket(s)
    product weight
    0.22 lb(US) (0.1 kg)
    Ordering and shipping details
    Category
    22455 - LIGHT CURTAINS - XUSL
    Discount Schedule
    DS2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.20999999999999999
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.