USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XUSLDSQ6A1200R Picture
Discontinued

View all Preventa XU

Preventa XU - XUSLDSQ6A1200R

Light curtains

Schneider Eletric XUSLDSQ6A1200R Picture
Discontinued
View all Preventa XU
Preventa XU - XUSLDSQ6A1200R
Light curtains

safety light curtains segments receiver type 4 - for finger protection - 1200 mm

Show more characteristics >
XUSLDSQ6A1200R  has not been replaced. Please contact your customer care center for more information.
  • Price
    2978.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Preventa Safety detection
    product or component type
    Safety light curtains segments receiver type 4
    device short name
    XUSLDS
    product compatibility
    XUSLDM
    product specific application
    For finger protection
    minimum object diameter for detection
    0.55 in (14 mm)
    height protected
    47.24 in (1200 mm)
    number of beams
    120
    Complementary
    detection system
    Transmitter-receiver system
    response time
    32 ms three segments
    32 ms two segments
    41 ms four segments
    [Us] rated supply voltage
    24 V DC (+/- 20 %) against reverse polarity
    electrical connection
    Flying lead with 1 female connector M12 4 pins
    Ordering and shipping details
    Category
    22455 - LIGHT CURTAINS - XUSL
    Discount Schedule
    DS2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    6.5099999999999998
    Returnability
    N
    Country of origin
    US
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.