Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XUSLDSQ6A1040 Picture
Discontinued

Range: Preventa XU

Light curtains

XUSLDSQ6A1040

Schneider Eletric XUSLDSQ6A1040 Picture
Discontinued
Range: Preventa XU

Light curtains

XUSLDSQ6A1040

safety light curtain segments type 4 - XUSLDS - for finger protection - 1040 mm

Show more characteristics >
XUSLDSQ6A1040  has not been replaced. Please contact your customer care center for more information.
  • Price
    3385.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Preventa Safety detection
    series name
    Advanced
    product or component type
    Safety light curtain segments type 4
    device short name
    XUSLDS
    product specific application
    For finger protection
    minimum object diameter for detection
    0.55 in (14 mm)
    height protected
    40.94 in (1040 mm)
    number of beams
    104
    Complementary
    product compatibility
    XUSLDM
    detection system
    Transmitter-receiver system
    response time
    32 ms four segments
    32 ms three segments
    32 ms two segments
    kit composition
    1 receiver(s)
    1 transmitter(s)
    2 sets of 2 brackets with fixings
    electrical connection
    Flying lead with 1 female connector M12 4 pins (receiver)
    Flying lead with 1 female connector M12 4 pins (transmitter)
    product weight
    11.44 lb(US) (5.19 kg)
    Ordering and shipping details
    Category
    22455 - LIGHT CURTAINS - XUSL
    Discount Schedule
    DS2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    16.240000000000002
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.