USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric XUSLBQ6A1120 Picture
Discontinued

Schneider Eletric XUSLBQ6A1120 Picture
Discontinued

safety light curtain type 4 - XUSLB - for finger protection - 1120 mm

Show more characteristics >
XUSLBQ6A1120  has not been replaced. Please contact your customer care center for more information.
  • Price
    3,844.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    series name
    Basic
    product or component type
    Safety light curtain type 4
    device short name
    XUSLB
    output type
    1 auxiliary output solid-state PNP
    2 safety outputs OSSD solid-state PNP (NO) (short-circuit protection)
    product specific application
    For finger protection
    minimum object diameter for detection
    0.55 in (14 mm)
    [Sn] nominal sensing distance
    9.84 ft (3 m) with Programming and Diagnostic Module (PDM)
    0.98...22.97 ft (0.3...7 m)
    height protected
    44.09 in (1120 mm)
    number of beams
    112
    Complementary
    detection system
    Transmitter-receiver system
    response time
    32 ms
    kit composition
    1 arc suppressor set(s)
    1 receiver(s)
    1 transmitter(s)
    1 test rod(s)
    2 sets of 2 brackets with fixings
    1 user guide with certificate of conformity on CD-ROM
    [EAA] effective aperture angle
    2.5 ° at 3 m
    light source
    GaAIAs LED, 880 nm
    [Us] rated supply voltage
    24 V DC (+/- 20 %)
    [Ie] rated operational current
    2 A
    current consumption
    285 mA (transmitter)
    450 mA no-load (receiver)
    1.8 A with maximum load (receiver)
    output current limits
    625 mA for safety outputs OSSD
    100 mA for auxiliary output
    output voltage
    24 V
    output circuit type
    DC
    switching capacity in mA
    50 mA
    local signalling
    1 LED (transmitter), function: power supply
    4 LEDs (receiver), function: stop, run, interlock, ECS/B Blanking or FB (Floating Blanking)
    electrical connection
    1 female connector M12 5 pins (transmitter)
    1 female connector M12 8 pins (receiver)
    function available
    Alignment aid by display of each light beam broken accessible by cabling alone
    Auto/manual accessible via programming and diagnostic module
    Automatic start accessible by cabling alone
    Auxiliary output (PNP, status signalling) accessible by cabling alone
    Display of operating modes and faults by LED and/or PDM accessible via programming and diagnostic module
    LED display of operating modes and faults accessible by cabling alone
    Light beam coding (A or B) accessible via programming and diagnostic module
    Monitoring of external switching devices (EDM: External Device Monitoring) accessible via programming and diagnostic module
    Programming+downloading of conf settings, via programming+diagnostic module(PDM) accessible via programming and diagnostic module
    Sensing distance (short, long) accessible via programming and diagnostic module
    Test (MTS: Monitoring Test Signal) accessible by cabling alone
    marking
    CE
    material
    Casing : aluminium
    End caps : 20 % fibre glass impregnated nylon
    fixing mode
    End brackets
    product weight
    12.21 lb(US) (5.54 kg)
    Environment
    standards
    EN/IEC 61496-2
    Machinery directive 2006/42/EC
    OSHA 1910-212
    EN/IEC 61496-1
    Work equipment directive 2009/104/EC
    ANSI/RIA R15.06
    EMC 2004/108/EC
    OSHA 1910-217C
    ANSI B11:19-1990
    EN/IEC 61496-1-2 for type 4 ESPE
    ROHS directive 2002/95/EC
    product certifications
    CSA
    UL
    TÜV
    safety level
    Type 4 conforming to IEC 61496-1-2
    Can reach SIL 3 conforming to IEC 61508 (correctly wired)
    Can reach category 4 conforming to EN/ISO 13849-1 (correctly wired)
    Can reach PL = e conforming to EN/ISO 13849-1 (correctly wired)
    safety reliability data
    PFH = 4.9E-8 1/h conforming to IEC 61508 (verified in worst case conf: 256 beams, 2 segments, mute), proof test interval = 20 yr
    ambient air temperature for operation
    14...131 °F (-10...55 °C)
    ambient air temperature for storage
    -13...167 °F (-25...75 °C)
    relative humidity
    0...95 % without condensation
    IP degree of protection
    IP65
    shock resistance
    10 gn 16 ms conforming to IEC 61496-1
    vibration resistance
    0.35 +/- 0.05 mm (f = 10...55 Hz) conforming to IEC 61496-1
    Ordering and shipping details
    Category
    22455 - LIGHT CURTAINS - XUSL
    Discount Schedule
    DS2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    17.02
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.