USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric XUSL4E30H061NS2 Picture

View all Preventa XU

XUSL4E30H061NS2

Schneider Eletric XUSL4E30H061NS2 Picture
View all Preventa XU
XUSL4E30H061NS2

XUSL type 4 - Slave2 - For hand protection - Hp = 610 mm, R=30mm

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    1,431.18 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    product or component type
    Safety light curtain type 4
    device short name
    XUSL4E
    output type
    2 safety outputs OSSD solid-state PNP (integrated arc suppression)
    product specific application
    For hand protection
    [R] Resolution
    1.18 in (30 mm)
    [Sn] nominal sensing distance
    0...12 m by cabling
    0...4 m by cabling
    [Hp] Height protected
    24.02 in (610 mm)
    number of beams
    31
    Type of start / restart
    Automatic
    Manual
    External Device Monitoring (EDM)
    Selected by wiring
    Complementary
    detection system
    Transmitter-receiver system
    kit composition
    Adjustable mounting bracket(s)
    1 receiver(s)
    1 transmitter(s)
    1 user guide with certificate of conformity on CD-ROM
    [EAA] effective aperture angle
    +/- 2.5 ° at 3 m
    emission
    IR LED (λ = 950 nm)
    [Us] rated supply voltage
    24 V DC (+/- 20 %)
    supply
    Power supply must meet requirements of IEC 61496-1
    Power supply must meet requirements of IEC 60204-1
    [Ie] rated operational current
    2 A
    current consumption
    42 mA no-load (transmitter)
    83 mA no-load (receiver)
    42 mA (transmitter)
    900 mA with maximum load (receiver)
    output current limits
    0.4 Afor safety outputs OSSD
    output voltage
    24 V
    output circuit type
    DC
    voltage drop
    <= 0.5 V
    local signalling
    1 multi-colour LED (transmitter)
    2 dual colour LEDs (receiver)
    electrical connection
    1 male connector M12 5 pins (transmitter)
    1 male connector M12 8 pins (receiver)
    function available
    Muting through external safety module XPSLCMUT1160
    LED display of operating modes and faults
    Test
    marking
    CE
    material
    Front panel: polycarbonate
    End caps: polypropylene
    Casing : aluminium
    housing colour
    RAL 3000: red
    fixing mode
    By fixing brackets
    product weight
    2.69 lb(US) (1.22 kg)
    offer type
    Standard distance
    topology
    Daisy chain slave2
    Environment
    directives
    89/336/EEC - electromagnetic compatibility
    2002/96/EC - WEEE directive
    2002/95/EC - RoHS directive
    98/37/EEC - machinery
    89/655/EEC - work equipment
    product certifications
    CE
    cULus
    TÜV
    Safety level (correctly wired)
    SIL 3 conforming to IEC 61508
    Type 4 conforming to IEC 61496-1
    SILCL 3 conforming to IEC 62061
    Category 4 conforming to EN/ISO 13849-1
    PL = e conforming to EN/ISO 13849-1
    optical characteristic
    Resistance to light disturbance conforming to EN/IEC 61496-2
    Mission time
    20 yr
    safety reliability data
    PFHd = 1.06E-8 1/h conforming to IEC 61508
    ambient air temperature for operation
    -22...131 °F (-30...55 °C)
    14...131 °F
    ambient air temperature for storage
    -31...158 °F (-35...70 °C)
    -13...158 °F
    relative humidity
    0...95 % without condensation
    IP degree of protection
    IP65
    IP67
    shock resistance
    10 gn 16 ms conforming to IEC 61496-1
    vibration resistance
    0.35 +/- 0.05 mm (f = 10...55 Hz) conforming to IEC 61496-1
    Ordering and shipping details
    Category
    22455 - LIGHT CURTAINS - XUSL
    Discount Schedule
    DS2
    GTIN
    003389119620161
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    5.3300000000000001
    Returnability
    N
    Country of origin
    IT
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1425  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XUSL4E30H061NS2: XUSL type 4 - Slave2 - For hand protection - Hp = 610 mm, R=30mm (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    XUSL4E... safety light curtains (Version 3.0)
    Date 3/8/19
    Size 444.6 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.