USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

photo-electric sensor - XUR - diffuse - luminescence - Sn 9mm - 12..24VDC - M12

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    1,815.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    Application packaging
    electronic sensor type
    Photo-electric sensor
    product specific application
    Luminescence
    sensor name
    XUR
    sensor design
    Compact
    detection system
    Diffuse
    [Sn] nominal sensing distance
    0.35 in (9 mm) spot Ø 5 mm without lens
    0.28 in (7 mm) spot Ø 2.5 mm need lens XURZ01
    0.71 in (18 mm) spot Ø 7 mm need lens XURZ02
    material
    Metal
    type of output signal
    Analogue
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    PNP or NPN
    discrete output function
    1 NO or 1 NC programmable
    analogue output range
    0...7 V, DC
    electrical connection
    1 male connector M12 adjustable 3 positions, 4 pins
    emission
    Ultra-violet (transmission frequency = 370 nm)
    Complementary
    enclosure material
    Zinc alloy
    lens material
    Glass
    output type
    Solid state
    output function governance
    Light or dark programmable
    add on output
    With analogue output
    status LED
    1 LED (red) output state
    1 LED (green) teach mode
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    supply voltage limits
    10...30 V DC
    switching capacity in mA
    <= 200 mA (reverse polarity, overload and short-circuit protection)
    switching frequency
    <= 2000 Hz
    voltage drop
    <= 1 V (closed state), NPN
    <= 2 V (closed state), PNP
    current consumption
    <= 20 mA (no-load)
    time delay range
    20 ms off-delay activation/deactivation by internal switch delay
    delay first up
    <= 100 ms
    delay response
    <= 0.25 ms
    delay recovery
    <= 0.25 ms
    setting-up
    Sensitivity adjustment with teach mode
    depth
    2.28 in (58 mm)
    height
    3.23 in (82 mm)
    width
    1.22 in (31 mm)
    product weight
    1.21 lb(US) (0.55 kg)
    Environment
    product certifications
    CE
    ambient air temperature for operation
    14...131 °F (-10...55 °C)
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    vibration resistance
    7 gn, amplitude = +/- 0.6 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP67 conforming to IEC 60529
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    003389110178234
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.78000000000000003
    Returnability
    N
    Country of origin
    HU
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  0623  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD for XURU1KSMM12: photo-electric sensor - XUR - diffuse - luminescence - Sn 9mm - 12..24VDC - M12 (Version 1.0)
    Osiris specific application - Diffuse - Ref. XURU1KSMM12 (Version 1.0)
    Osiris specific application - Diffuse - Ref. XURU1KSMM12 (Version 1.0)
    Osiris specific application - Diffuse - Ref. XURU1KSMM12 (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.