USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

photo-electric sensor - XUM - thru beam - Sn 15m - 12..24VDC - cable 2m

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    93.10 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUM
    sensor design
    Miniature
    detection system
    Thru beam
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    NPN
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    Cable
    cable length
    6.56 ft (2 m)
    product specific application
    -
    emission
    Red thru beam
    [Sn] nominal sensing distance
    49.21 ft (15 m) thru beam
    Complementary
    enclosure material
    PBT
    lens material
    PMMA
    output type
    Solid state
    wire insulation material
    PVC
    status LED
    1 LED (green) instability and receiver/supply on
    1 LED (orange) transmitter/supply on
    1 LED (red) receiver/indicator light
    [Us] rated supply voltage
    12...24 V DC
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    switching frequency
    <= 1000 Hz
    voltage drop
    <= 3 V (closed state)
    current consumption
    11...13 mA (no-load)
    delay first up
    < 100 ms
    delay response
    0.5 ms
    delay recovery
    0.5 ms
    setting-up
    Sensitivity adjustment by potentiometer
    depth
    0.79 in (20 mm)
    height
    1.34 in (34 mm)
    width
    0.43 in (11 mm)
    product weight
    0.26 lb(US) (0.119 kg)
    kit composition
    Transmitter + receiver XUM2AKCNL2T + XUM2APCNL2R
    Environment
    product certifications
    CE
    CTick
    cULus
    ambient air temperature for operation
    -22...140 °F (-30...60 °C)
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    vibration resistance
    7 gn, amplitude = +/- 1.5 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP65 conforming to IEC 60529
    IP67 conforming to IEC 60529
    Ordering and shipping details
    Category
    22415 - SENSORS, PHOTOELECTRIC, BASIC
    Discount Schedule
    DS2
    GTIN
    00785901835813
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.26000000000000001
    Returnability
    N
    Country of origin
    TH
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1152  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD for XUM2ANCNL2: photo-electric sensor - XUM - thru beam - Sn 15m - 12..24VDC - cable 2m (Version 1.0)
    CAD file (on TraceParts) for XUM2ANCNL2: photo-electric sensor - XUM - thru beam - Sn 15m - 12..24VDC - cable 2m (Version 2.0)
    SENSOR, PHOTO (Version 1.0)
    Date 1/12/18
    Size 22.2 KB
    Date 1/12/18
    Size 408.8 KB
    Date 1/12/18
    Size 2.1 MB
    Date 1/12/18
    Size 47.4 KB
    Certificate
    Date
    Size
    Add to My Documents
    XUM2/4/5/6/9... photoelectric proximity switches - UL certification record (Version 1.0)
    XUM2/4/5/6/9... photoelectric proximity switches - cUL certification record (for Canada) (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Receiver's Dimensions


    R :
    Reception
    (1)
    Output state LED on front face


    Transmitter's Dimensions


    T :
    Transmission
    (1)
    Potentiometer


  • Mounting and Clearance

    Mounting and Clearance


    (1)
    Configuration switch
    (2)
    Output state LED
    (3)
    Stability and power on LED


    Mounting and Clearance


    (1)
    Adjustment potentiometer
    (2)
    Power on LED


  • Connections and Schema

    Connections and Schemes
    NPN


    BN :
    Brown
    BU :
    Blue
    BK :
    Black

    Transmitter DC


    BN :
    Brown
    BU :
    Blue


  • Performance Curves

    Detection Curves


    (Y)
    Parallel movement (cm)
    (X)
    Distance (m)