USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XULA700215L05 Picture
Discontinued

Schneider Eletric XULA700215L05 Picture
Discontinued

photo-electric sensor - XUL - diffuse - Sn 0.7m - 24..240VAC/DC - cable 5m

Show more characteristics >
XULA700215L05  has not been replaced. Please contact your customer care center for more information.
  • Price
    890.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUL
    sensor design
    Compact
    detection system
    Diffuse
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    AC/DC
    wiring technique
    2-wire
    discrete output function
    1 NO
    electrical connection
    Cable
    cable length
    16.4 ft (5 m)
    product specific application
    -
    emission
    Infrared diffuse
    [Sn] nominal sensing distance
    2.3 ft (0.7 m) diffuse
    Complementary
    enclosure material
    ABS/PC
    lens material
    PMMA
    maximum sensing distance
    2.95 ft (0.9 m)
    output type
    Solid state
    output function governance
    Light or dark programmable
    add on output
    Without
    cable composition
    4 x 0.34 mm²
    wire insulation material
    PVC
    cable outer diameter
    0.24 in (6 mm)
    status LED
    1 LED output state
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    supply voltage limits
    10...30 V DC
    residual current
    < 1.5 mA (open state) AC/DC
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    switching frequency
    <= 250 Hz
    voltage drop
    <= 1.5 V (closed state)
    current consumption
    <= 35 mA (no-load)
    delay first up
    <= 15 ms
    delay response
    <= 2 ms
    delay recovery
    <= 2 ms
    setting-up
    Without sensitivity adjustment
    depth
    1.38 in (35 mm)
    height
    2.76 in (70 mm)
    width
    0.71 in (18 mm)
    product weight
    0.43 lb(US) (0.195 kg)
    kit composition
    Sensor
    Bracket XULZ41
    Environment
    product certifications
    CE
    ambient air temperature for operation
    -13...131 °F (-25...55 °C)
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    vibration resistance
    7 gn, amplitude = +/- 2 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    20 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP671 conforming to NF C 20-010
    IP67 conforming to IEC 60529
    Ordering and shipping details
    Category
    18407 - WORLD SERVICE PARTS(SENSORS)
    Discount Schedule
    T
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.71999999999999997
    Returnability
    N
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.