USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

photo-electric sensor - XUKT - reflex - Sn 1.5m - 12..24VDC - cable 2m

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    304.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    series name
    Application packaging
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUK
    sensor design
    Compact 50 x 50
    detection system
    Reflex
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    PNP or NPN
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    Cable
    cable length
    6.56 ft (2 m)
    product specific application
    Detection of transparent object
    emission
    Red reflex
    [Sn] nominal sensing distance
    4.92 ft (1.5 m) reflex need reflector XUZC50
    Complementary
    enclosure material
    PC
    lens material
    PMMA
    output type
    Solid state
    output function governance
    Dark
    add on output
    Without
    cable composition
    2 x 0.34 mm²
    wire insulation material
    PVC
    cable outer diameter
    0.24 in (6 mm)
    status LED
    1 LED output state
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    supply voltage limits
    10...30 V AC/DC
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    switching frequency
    <= 1.5 kHz
    voltage drop
    <= 2 V (closed state)
    current consumption
    <= 35 mA (no-load)
    time delay range
    0.1...5 s monostable, on-delay or off-delay (programmable) delay
    delay first up
    <= 80 ms
    delay response
    <= 0.3 ms
    delay recovery
    <= 0.3 ms
    setting-up
    Sensitivity adjustment by potentiometer
    depth
    1.97 in (50 mm)
    height
    1.97 in (50 mm)
    width
    0.71 in (18 mm)
    product weight
    0.08 lb(US) (0.035 kg)
    kit composition
    Sensor
    Bracket XULZ41
    Environment
    product certifications
    CE
    CSA
    UL
    ambient air temperature for operation
    -13...131 °F (-25...55 °C)
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    vibration resistance
    7 gn, amplitude = +/- 2 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    20 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP651 conforming to NF C 20-010
    IP65 conforming to IEC 60529
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    00785901376781
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.58999999999999997
    Returnability
    N
    Country of origin
    ID
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    XUK0/1/2/5/8/9/T... photoelectric proximity switches - CSA certificate of compliance (Version 1.0)
    XU... photoelectric proximity switches - UL certification record (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Cover locking tongue

    Bracket Fixing


    (2)
    1 elongated hole Ø 6 x 12
    (3)
    1 elongated hole Ø 6 x 13


  • Connections and Schema

    Wiring Schemes
    Connector Scheme


    1 :
    (+)
    2 :
    Alarm output
    3 :
    (-)
    4 :
    Output signal

    NC Programmed

    PNP programmed output


    BN :
    Brown
    BK :
    Black
    BU :
    Blue

    NPN programmed output


    BN :
    Brown
    BK :
    Black
    BU :
    Blue

    NO Programmed

    PNP programmed output


    BN :
    Brown
    BK :
    Black
    BU :
    Blue

    NPN programmed output


    BN :
    Brown
    BK :
    Black
    BU :
    Blue

    Alarm Output

    PNP programmed


    BN :
    Brown
    WH :
    White
    BU :
    Blue

    NPN programmed


    BN :
    Brown
    WH :
    White
    BU :
    Blue