USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XUK9SPSMM12 Picture
Discontinued

Schneider Eletric XUK9SPSMM12 Picture
Discontinued

photo-electric sensor - XUKS - reflex polarised - Sn 6m - 10..30VDC - M12

Show more characteristics >
XUK9SPSMM12  has not been replaced. Please contact your customer care center for more information.
  • Price
    409.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    series name
    Application food and beverage single mode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUK
    sensor design
    Compact 50 x 50
    detection system
    Polarised reflex
    material
    Stainless steel
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    4-wire
    discrete output type
    PNP
    discrete output function
    1 NO
    electrical connection
    1 male connector M12, 4 pins
    product specific application
    -
    emission
    Red polarised reflex
    [Sn] nominal sensing distance
    19.69 ft (6 m) polarised reflex need reflector XUZC50
    Complementary
    enclosure material
    Stainless steel 316
    lens material
    PMMA
    maximum sensing distance
    42.65 ft (13 m) polarised reflex need reflector XUZC100
    output type
    Solid state
    output function governance
    Light or dark programmable
    add on output
    With alarm output
    add on input
    External teach
    status LED
    1 LED (red) operation
    1 LED (yellow) output state
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    supply voltage limits
    10...30 V DC
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    switching frequency
    <= 1.5 kHz
    voltage drop
    <= 2 V (closed state)
    current consumption
    <= 35 mA (no-load)
    delay first up
    <= 80 ms
    delay response
    <= 0.3 ms
    delay recovery
    <= 0.3 ms
    setting-up
    Self-teaching
    depth
    1.97 in (50 mm)
    height
    1.97 in (50 mm)
    width
    0.71 in (18 mm)
    product weight
    0.62 lb(US) (0.28 kg)
    Environment
    product certifications
    CE
    CSA
    UL
    ambient air temperature for operation
    -13...131 °F (-25...55 °C)
    ambient air temperature for storage
    -22...158 °F (-30...70 °C)
    vibration resistance
    7 gn (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    10 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP67 conforming to IEC 60529
    IP69K conforming to DIN 40050
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    00785901076780
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.34000000000000002
    Returnability
    N
    Country of origin
    DE
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD files for XUK9SPSMM12: Photo-electric sensors OsiSense XU Application, food & beverage, compact 50X50 (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XU... photoelectric proximity switches - UL certification record (Version 1.0)
    XUK•LA... and XUK•S... photoelectric proximity switches - Declaration of compatibility with Ecolab hygiene products (Version 1.0)
    XUK•S... photoelectric proximity switches - Declaration of compatibility with Ecolab hygiene products (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Receiver optical axis
    (2)
    Transmitter optical axis


  • Connections and Schema

    Wiring Schemes
    M12 Connector


    1 :
    (+)
    2 :
    ET/Lock. ET: External Teach, Lock: pushbutton locking.
    3 :
    (-)
    4 :
    Output

    PNP Receiver


    BN :
    Brown
    WH :
    White
    BU :
    Blue
    BK :
    Black


  • Performance Curves

    Detection Curves
    Excess Gain Curve


    (y)
    Gain
    (x)
    Distance (m)
    (1)
    XUZC50
    (2)
    XUZC80
    (3)
    XUZC100

    Size of Luminous Point


    (y)
    Size (mm)
    (x)
    Distance (mm)