USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XUK8SPSMM12 Picture
Discontinued

Schneider Eletric XUK8SPSMM12 Picture
Discontinued

photo-electric sensor - XUKS - diffuse BGS - Sn 0,55m - 10..30VDC - M12

Show more characteristics >
XUK8SPSMM12  has not been replaced. Please contact your customer care center for more information.
  • Price
    409.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    series name
    Application food and beverage single mode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUK
    sensor design
    Compact 50 x 50
    detection system
    Diffuse with background suppression
    material
    Stainless steel
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    4-wire
    discrete output type
    PNP
    discrete output function
    1 NO
    electrical connection
    1 male connector M12, 4 pins
    product specific application
    -
    emission
    Red diffuse with background suppression
    [Sn] nominal sensing distance
    1.8 ft (0.55 m) diffuse with background suppression
    Complementary
    enclosure material
    Stainless steel 316
    lens material
    PMMA
    maximum sensing distance
    1.8 ft (0.55 m) diffuse with background suppression
    output type
    Analog
    Solid state
    add on output
    Without
    add on input
    External teach
    status LED
    1 LED (yellow) output state
    1 LED (green/yellow) supply on/output state
    [Us] rated supply voltage
    24 V DC with reverse polarity protection
    supply voltage limits
    18...30 V DC
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    switching frequency
    <= 250 Hz
    voltage drop
    <= 2 V
    current consumption
    <= 60 mA (no-load)
    delay first up
    < 5000 ms
    delay response
    < 2 ms
    delay recovery
    < 2 ms
    setting-up
    Using teach button or remote teaching
    depth
    1.97 in (50 mm)
    height
    1.97 in (50 mm)
    width
    0.71 in (18 mm)
    product weight
    0.08 lb(US) (0.035 kg)
    Environment
    product certifications
    CE
    Ecolab
    ambient air temperature for operation
    -40...140 °F (-40...60 °C) discrete output
    -40...122 °F (-40...50 °C) analog output
    temperature for cleaning operation
    -4...212 °F (-20...100 °C)
    ambient air temperature for storage
    -40...176 °F (-40...80 °C)
    vibration resistance
    7 gn, amplitude = +/- 1.5 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP67 conforming to IEC 60529
    IP69K conforming to DIN 40050
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    00785901069256
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.35000000000000003
    Returnability
    N
    Country of origin
    DE
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD files for XUK8SPSMM12: Photo-electric sensors OsiSense XU Application, food & beverage, compact 50X50 (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Receiver optical axis
    (2)
    Transmitter optical axis


  • Connections and Schema

    Wiring Schemes
    M12 Connector


    1 :
    (+)
    2 :
    ET/Lock. ET: External Teach, Lock: pushbutton locking.
    3 :
    (-)
    4 :
    Output

    PNP Receiver


    BN :
    Brown
    WH :
    White
    BU :
    Blue
    BK :
    Black


  • Performance Curves

    Detection Curves
    Scanning Properties


    (y)
    Distance (%)
    (x)
    Detection distance (mm)
    (1)
    Black/white 6 %/90 %
    (2)
    Grey/white 18 %/90 %
    (3)
    White/white 90 %/90 %

    Size of Luminous Point


    (y)
    Size (mm)
    (x)
    Distance (mm)