USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XUK8AKSNL10 Picture
Discontinued

Schneider Eletric XUK8AKSNL10 Picture
Discontinued

photo-electric sensor - XUK - BGS - Sn 1m - 12..24VDC - cable 10m

Show more characteristics >
XUK8AKSNL10  has not been replaced. Please contact your customer care center for more information.
  • Price
    138.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUK
    sensor design
    Compact 50 x 50
    detection system
    Diffuse with background suppression
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    5-wire
    discrete output type
    PNP or NPN
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    Cable
    cable length
    32.81 ft (10 m)
    product specific application
    -
    emission
    Infrared diffuse with background suppression
    [Sn] nominal sensing distance
    3.28 ft (1 m) diffuse with background suppression
    Complementary
    enclosure material
    PC
    lens material
    PMMA
    maximum sensing distance
    3.28 ft (1 m) diffuse with background suppression
    output type
    Solid state
    cable composition
    5 x 0.34 mm²
    wire insulation material
    PVC
    cable outer diameter
    0.24 in (6 mm)
    status LED
    1 LED (yellow) output state
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    supply voltage limits
    10...36 V DC
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    switching frequency
    <= 250 Hz
    voltage drop
    <= 1.5 V (closed state)
    current consumption
    35 mA (no-load)
    delay first up
    <= 80 ms
    delay response
    <= 2 ms
    delay recovery
    <= 2 ms
    setting-up
    Sensitivity adjustment
    depth
    1.97 in (50 mm)
    height
    1.97 in (50 mm)
    width
    0.71 in (18 mm)
    product weight
    0.15 lb(US) (0.07 kg)
    kit composition
    With XUZA51 bracket fixing
    Environment
    product certifications
    CE
    CSA
    UL
    ambient air temperature for operation
    -13...131 °F (-25...55 °C)
    ambient air temperature for storage
    -22...158 °F (-30...70 °C)
    vibration resistance
    7 gn (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    10 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP65 double insulation conforming to IEC 60529
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.01
    Returnability
    N
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    XUK0/1/2/5/8/9/T... photoelectric proximity switches - CSA certificate of compliance (Version 1.0)
    XU... photoelectric proximity switches - UL certification record (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    Bracket fixing


    (1)
    1 elongated hole Ø 6 x 12
    (2)
    1 elongated hole Ø 6 x 13


  • Connections and Schema

    Wiring Schemes
    NO/NC Programming

    PNP Output


    NPN Output


    BN :
    Brown
    BU :
    Blue
    BK :
    Black


  • Performance Curves

    Detection Curves
    Variation of Usable Sensing Distance Su

    Adjustment at 10 cm


    Adjustment at 1 m


    A-B :
    Object reflection coefficient
    (1)
    Black 6%
    (2)
    Grey 18%
    (3)
    White 90%
    (4)
    Sensing range
    (5)
    Non sensing zone (matt surfaces)

    Sensing Distance Adjustment


    1 :
    White 90%
    2 :
    Grey 18%
    3 :
    Black 6%
    (Y)
    Sensing distance (cm)
    (X)
    Number of turns on potentiometer
    (Z)
    Setting indicator position (mm)

    Relative Difference in Sensing Distances According to Object Colour


    1 :
    White 90%
    2 :
    Grey 18%
    3 :
    Black 6%