USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XUK5AKSAM12 Picture
Discontinued

XUK5AKSAM12

Schneider Eletric XUK5AKSAM12 Picture
Discontinued
XUK5AKSAM12

photoelectric sensor - object - Sn 1 m - NO or NC - M12 connector

Show more characteristics
XUK5AKSAM12XUK5AKSAM12  has not been replaced. Please contact your customer care center for more information.
  • Price*
    83.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUK
    sensor design
    Compact 50 x 50
    electrical connection
    1 male connector M12, 4 pins
    Complementary
    lens material
    PMMA
    output type
    Solid state
    add on output
    Without
    wire insulation material
    PVC
    status LED
    1 LED yellow)output state
    1 LED green)supply
    [Us] rated supply voltage
    12...24 V DC
    supply voltage limits
    9…33 V DC
    switching capacity in mA
    <= 100 mA overload and short-circuit protection)
    maximum voltage drop
    <1.5 V closed state)
    current consumption
    <= 35 mA no-load
    Environment
    product certifications
    Ecolab
    CE
    ambient air temperature for operation
    -4…140 °F (-20…60 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    vibration resistance
    7 gn +/- 1.5 mm 10…55 Hz) IEC 60068-2-6
    shock resistance
    30 gn 11 ms) IEC 60068-2-27
    IP degree of protection
    IP65 double insulation IEC 60529
    Ordering and shipping details
    Category
    21571-SENSORS, ELECTRONIC BASIC XU & XS
    Discount Schedule
    DS2
    GTIN
    00785901290506
    Package weight(Lbs)
    0.29 lb(US) (0.132 kg)
    Returnability
    No
    Country of origin
    ID
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen + Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /