USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XUK2LAPSMM12R Picture

XUK2LAPSMM12R

Schneider Eletric XUK2LAPSMM12R Picture
XUK2LAPSMM12R

photo-electric laser sensor - XUK - thru beam receiver - Sn 30m - 10..30VDC -M12

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    176.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    Application material handling
    Application assembly
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUK
    sensor design
    Compact 50 x 50
    detection system
    Thru beam
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    4-wire
    discrete output type
    PNP
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    1 male connector M12, 4 pins
    product specific application
    -
    emission
    Red thru beam
    [Sn] nominal sensing distance
    82.02 ft (25 m) thru beam need transmitter XUK2LAKSMM12T
    Complementary
    enclosure material
    ABS/PC
    lens material
    PMMA
    maximum sensing distance
    98.43 ft (30 m) thru beam
    output type
    Solid state
    add on output
    Without
    add on input
    External teach
    status LED
    1 LED green)supply on
    1 LED yellow)output state
    1 LED red)alignment assistance
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    supply voltage limits
    10…30 V DC
    switching capacity in mA
    <= 100 mA overload and short-circuit protection)
    switching frequency
    <= 500 Hz
    maximum voltage drop
    <2.4 V closed state)
    current consumption
    <= 30 mA no-load
    maximum delay first up
    300 ms
    maximum delay response
    0.14 ms
    maximum delay recovery
    0.14 ms
    setting-up
    Using teach button or remote teaching
    depth
    1.97 in (50 mm)
    height
    1.97 in (50 mm)
    width
    0.91 in (23 mm)
    net weight
    0.08 lb(US) (0.035 kg)
    Environment
    product certifications
    Ecolab
    CULus
    CE
    ambient air temperature for operation
    -4…140 °F (-20…60 °C)
    -4…122 °F (-20…50 °C), UL
    ambient air temperature for storage
    -4…176 °F (-20…80 °C)
    vibration resistance
    7 gn +/- 1.5 mm 10…55 Hz) IEC 60068-2-6
    shock resistance
    30 gn 11 ms) IEC 60947-5-2
    IP degree of protection
    IP67 IEC 60529
    IP69K DIN 40050
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    03389119077552
    Package weight(Lbs)
    0.05 kg (0.1 lb(US))
    Returnability
    Yes
    Country of origin
    DE
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen + Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XUK2LAPSMM12R : photo-electric laser sensor - XUK - thru beam receiver - Sn 30m - 10..30VDC -M12 (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    XUK•LA... photoelectric proximity switches - Declaration of compatibility with Ecolab hygiene products (Version 1.0)
    XUK•LA... and XUK•S... photoelectric proximity switches - Declaration of compatibility with Ecolab hygiene products (Version 1.0)
    XUK•A..., XUK•LA... and XUK•TA... photoelectric proximity switches - cUL certification record (for Canada) (Version 1.0)
    XUK•A..., XUK•LA... and XUK•TA... photoelectric proximity switches - UL certification record (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/17/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/17/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /