USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

photo-electric sensor - XUK - emitter - 24..240VAC - cable 5m

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    65.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    General purpose multimode
    electronic sensor type
    Photo-electric sensor transmitter
    sensor name
    XUK
    sensor design
    Compact 50 x 50
    detection system
    Thru beam
    material
    Plastic
    supply circuit type
    AC/DC
    wiring technique
    3-wire
    electrical connection
    Cable
    cable length
    16.4 ft (5 m)
    product specific application
    -
    emission
    Infrared thru beam
    [Sn] nominal sensing distance
    98.43 ft (30 m) need a receiver
    wire insulation material
    PvR
    [Us] rated supply voltage
    12...240 V DC
    24...240 V AC
    switching capacity in mA
    3 A cos φ = 1 for 0.5 million cycles at 1 operating cycle per second at 250 V
    time delay range
    0...10 s monostable, on-delay or off-delay (programmable) delay
    Complementary
    enclosure material
    PBT
    lens material
    PMMA
    maximum sensing distance
    114.83 ft (35 m)
    add on input
    Test by emission breaking
    status LED
    1 LED green supply on
    1 LED yellow output state
    supply voltage limits
    20...264 V AC
    10...264 V DC
    switching frequency
    <= 20 Hz
    voltage drop
    <= 1.5 V closed state
    setting-up
    Without sensitivity adjustment
    depth
    0.71 in (18 mm)
    height
    1.97 in (50 mm)
    width
    1.97 in (50 mm)
    Environment
    product certifications
    CE
    CSA
    UL
    ambient air temperature for operation
    -13...131 °F (-25...55 °C)
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    vibration resistance
    7 gn +/- 1.5 mm 10...55 Hz) IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP65 double insulation IEC 60529
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    003389110703238
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.71999999999999997
    Returnability
    N
    Country of origin
    ID
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Chinese
    Certificate
    Date
    Size
    Add to My Documents
    XU... photoelectric proximity switches - UL certification record (Version 1.0)
    XUK0/1/2/5/8/9/T... photoelectric proximity switches - CSA certificate of compliance (Version 1.0)
    XUK... photoelectric proximity switches (made in Indonesia) - Certificate for China compulsory product certification (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 3/6/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Schemes
    Thru-beam Transmitter AC


    BN :
    Brown
    BU :
    Blue


  • Performance Curves

    Detection Curves
    With Thru-beam Accessory (Thru-beam)