USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

photo-electric sensor - XUK - multi - Sn 0..30m - 24..240VAC/DC - cable 10m

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    145.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    General purpose multimode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUK
    sensor design
    Compact 50 x 50
    detection system
    Multimode
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    AC/DC
    wiring technique
    5-wire
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    Cable
    cable length
    32.81 ft (10 m)
    product specific application
    -
    emission
    Infrared diffuse
    Infrared diffuse with background suppression
    Infrared thru beam
    Red polarised reflex
    [Sn] nominal sensing distance
    0.92 ft (0.28 m) diffuse with background suppression
    2.62 ft (0.8 m) diffuse
    13.12 ft (4 m) polarised reflex need reflector XUZC50
    98.43 ft (30 m) thru beam need a transmitter XUK0ARCTL10T
    Complementary
    enclosure material
    PBT
    lens material
    PMMA
    maximum sensing distance
    114.83 ft (35 m) thru beam
    0.92 ft (0.28 m) diffuse with background suppression
    3.94 ft (1.2 m) diffuse
    18.7 ft (5.7 m) polarised reflex
    output type
    Relay
    add on output
    Without, <= 50 mA with overload and short-circuit protection
    wire insulation material
    PvR
    status LED
    1 LED (green) supply
    1 LED (red) instability
    1 LED (yellow) output state
    [Us] rated supply voltage
    24...240 V AC
    24...240 V DC
    supply voltage limits
    20...264 V AC
    20...264 V DC
    switching capacity in mA
    3 A (cos φ = 1 for 0.5 million cycles at 1 operating cycle per second at 250 V)
    switching frequency
    <= 20 Hz
    voltage drop
    <= 1.5 V (closed state)
    power consumption in W
    3 W AC/DC
    time delay range
    0...10 s monostable, on-delay or off-delay (programmable) delay
    delay first up
    < 300 ms
    delay response
    < 25 ms
    delay recovery
    < 25 ms
    setting-up
    Self-teaching
    electrical durability
    500000 cycles, cos φ = 1, 60 cyc/mn at 250 V
    depth
    1.97 in (50 mm)
    height
    1.97 in (50 mm)
    width
    0.71 in (18 mm)
    Environment
    product certifications
    CSA
    CE
    UL
    ambient air temperature for operation
    -13...131 °F (-25...55 °C)
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    vibration resistance
    7 gn, amplitude = +/- 1.5 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP65 double insulation conforming to IEC 60529
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    003389110378726
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.24
    Returnability
    N
    Country of origin
    ID
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  0903  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Chinese
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XUK0ARCTL10: photo-electric sensor - XUK - multi - Sn 0..30m - 24..240VAC/DC - cable 10m (Version 2.0)
    CAD for XUK0ARCTL10: photo-electric sensor - XUK - multi - Sn 0..30m - 24..240VAC/DC - cable 10m (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XUK... photoelectric proximity switches (made in Indonesia) - Certificate for China compulsory product certification (Version 1.0)
    XUK0/1/2/5/8/9/T... photoelectric proximity switches - CSA certificate of compliance (Version 1.0)
    XU... photoelectric proximity switches - UL certification record (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Schemes
    Relay Output


    BN :
    Brown
    BU :
    Blue
    BK :
    Black (NO)
    GY :
    Grey (Relay common)
    WH :
    White (NC)


  • Performance Curves

    Detection Curves
    With Thru-beam Accessory (Thru-beam)


    Without Accessory (Diffuse)


    1 :
    White 90%
    2 :
    Grey 18%

    Object 10 x 10 cm

    Without Accessory (Diffuse with background suppression)


    1 :
    White 90%
    2 :
    Grey 18%

    Object 10 x 10 cm

    With reflector (Polarised reflex)


    With reflector XUZC50

    Variation of Usable Sensing Distance Su (Without accessory, with adjustable background suppression)

    Teach Mode at Minimum


    Teach Mode at Maximum


    A-B :
    Object reflection coefficient
    (1)
    Black 6%
    (2)
    Grey 18%
    (3)
    White 90%
    (4)
    Sensing range
    (5)
    Non sensing zone (matt surfaces)