USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

photo-electric sensor - XUK - multi - Sn 0..30m - 12..24VDC - cable 5m

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    116.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    series name
    General purpose multimode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUK
    sensor design
    Compact 50 x 50
    detection system
    Multimode
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    PNP or NPN
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    Cable
    cable length
    16.4 ft (5 m)
    product specific application
    -
    emission
    Infrared diffuse
    Infrared diffuse with background suppression
    Infrared thru beam
    Red polarised reflex
    [Sn] nominal sensing distance
    0.92 ft (0.28 m) diffuse with background suppression
    2.62 ft (0.8 m) diffuse
    13.12 ft (4 m) polarised reflex need reflector XUZC50
    98.43 ft (30 m) thru beam need a transmitter XUK0AKSAL5T
    Complementary
    enclosure material
    PBT
    lens material
    PMMA
    maximum sensing distance
    114.83 ft (35 m) thru beam
    0.92 ft (0.28 m) diffuse with background suppression
    3.94 ft (1.2 m) diffuse
    18.7 ft (5.7 m) polarised reflex
    output type
    Solid state
    add on output
    With alarm output, <= 50 mA with overload and short-circuit protection
    wire insulation material
    PvR
    status LED
    1 LED (green) supply
    1 LED (red) instability
    1 LED (yellow) output state
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    supply voltage limits
    10...36 V DC
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    switching frequency
    <= 250 Hz
    voltage drop
    <= 1.5 V (closed state)
    current consumption
    <= 35 mA (no-load)
    delay first up
    < 200 ms
    delay response
    < 2 ms
    delay recovery
    < 2 ms
    setting-up
    Self-teaching
    depth
    1.97 in (50 mm)
    height
    1.97 in (50 mm)
    width
    0.71 in (18 mm)
    product weight
    0.39 lb(US) (0.175 kg)
    Environment
    product certifications
    CE
    CSA
    UL
    ambient air temperature for operation
    -13...131 °F (-25...55 °C)
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    vibration resistance
    7 gn, amplitude = +/- 1.5 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP65 double insulation conforming to IEC 60529
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    003389110703108
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.40000000000000002
    Returnability
    N
    Country of origin
    ID
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    XU... photoelectric proximity switches - UL certification record (Version 1.0)
    XUK0/1/2/5/8/9/T... photoelectric proximity switches - CSA certificate of compliance (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Schemes
    PNP Output


    (+) BN :
    Brown
    (-) BU :
    Blue
    (OUT/Output) BK :
    Black
    (Alarm) WH :
    White

    NPN Output


    (+) BN :
    Brown
    (-) BU :
    Blue
    (OUT/Output) BK :
    Black
    (Alarm) WH :
    White


  • Performance Curves

    Detection Curves
    With Thru-beam Accessory (Thru-beam)


    Without Accessory (Diffuse)


    1 :
    White 90%
    2 :
    Grey 18%

    Object 10 x 10 cm

    Without Accessory (Diffuse with background suppression)


    1 :
    White 90%
    2 :
    Grey 18%

    Object 10 x 10 cm

    With reflector (Polarised reflex)


    With reflector XUZC50

    Variation of Usable Sensing Distance Su (Without accessory, with adjustable background suppression)

    Teach Mode at Minimum


    Teach Mode at Maximum


    A-B :
    Object reflection coefficient
    (1)
    Black 6%
    (2)
    Grey 18%
    (3)
    White 90%
    (4)
    Sensing range
    (5)
    Non sensing zone (matt surfaces)