USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric XUFN5S01L10 Picture
Discontinued

Schneider Eletric XUFN5S01L10 Picture
Discontinued

plastic fibre optic for sensor - diffuse - flexible - standard - 10m - Sn55mm

Show more characteristics >
XUFN5S01L10  has not been replaced. Please contact your customer care center for more information.
  • Price
    403.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    sensor name
    XUF
    [Sn] nominal sensing distance
    0.18 ft (0.055 m)
    end fitting type
    , standard thread end fitting
    Complementary
    electronic sensor type
    Photo-electric sensor
    sensor design
    Fiber design
    product destination
    XUDA
    optic fiber material
    PMMA
    sheath material
    PE
    detection system
    Diffuse
    optic fiber use
    Flexible fibres
    optic fiber length
    32.81 ft (10 m)
    external diameter
    0.09 in (2.2 mm)
    minimum bending radius
    0.16 in (4 mm)
    thread type
    M6 x 0.75
    optic fiber core
    2 x Ø 1 mm
    Environment
    ambient air temperature for operation
    -13...140 °F (-25...60 °C)
    ambient air temperature for storage
    -40...176 °F (-40...80 °C)
    vibration resistance
    +/- 1.5 mm at 10...55 Hz conforming to IEC 60068-2-6
    7 gn at 10...55 Hz conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP64 conforming to IEC 60529
    IP641 conforming to NF C 20-010
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    003389110878172
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.32000000000000001
    Returnability
    N
    Country of origin
    HU
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    Osiris Universal and Optimum - Flexible fibres - Ref. XUFN5S01L10 (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.